Crown Envelope with Square Bottom Gusset, 240 x 332 mm, 10 Pieces

Brand :
CROWN
Caution
Product Description
[Features]
Since it has a square-bottomed gusset, even thick documents are easily accommodated.
[Product Specifications]
· Standard: 240 x 332 mm / A4 Size
· Size: height 337 X width 255 X gusset 35 mm
· Paper thickness: 126 g/m2
· Material: Uses 40% Recycled Paper, and 10% or More Thinned Wood
· Specifications: Center Glued
· Quantity: 10 sheets
· JAN Code etc.: 4953349003439