1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

King File SDDE, A4E, Blue, Standard: A4 Size Horizontal Type. Proper Storage: 800 Sheets (Part Number)

FILE

King File SDDE, A4E, Blue, Standard: A4 Size Horizontal Type. Proper Storage: 800 Sheets
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 478.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.

Product Description

[Features]
Enhanced lineup with repeat sales that stand out even among our popular series.
Space-saving slim design.
Spine is a newly slim design, with document storage capacity just what it was.

[Product Specifications]
· Standard: A4 Landscape
· Back width: 96 mm
· Binding Thickness: 80 mm
· Appropriate Capacity: 800 pieces
· External dimensions: length 227 X width 318 mm
· Number of Holes: 2 holes
· Hole Spacing: 80 mm
· Material: Olefin Adhered Cover, Cover Core = Recycled Paper
· Includes 1 Color Index Set
· Quantity: 1 Volume
· Main Body Color: Blue
· JAN Code etc.: 4971660018987

Part Number
2488Aアオ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 478.12

FILE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Type Pipe File Main Body Color Blue