1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KING FILE G A5E Gray Standard: A5 Size Landscape Back Width: 46 mm Bind Thickness: 30 mm Appropriate Capacity: 300 Sheets

FILE

KING FILE G A5E Gray Standard: A5 Size Landscape Back Width: 46 mm Bind Thickness: 30 mm Appropriate Capacity: 300 Sheets
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 324.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.

Product Description

[Features]
Ideal for management of general documents, slips, catalogs, reports, etc.

[Product Specifications]
· Standard: A5 Landscape
· Back width: 46 mm
· Binding Thickness: 30 mm
· Appropriate Capacity: 300 pieces
· External dimensions: length 165 X width 231 mm
· Number of Holes: 2 holes
· Hole Spacing: 80 mm
· Material: Olefin Adhered Cover, Cover Core = Recycled Paper
· Includes 1 Color Index Set
· Quantity: 1 Volume
· Main Body Color: Gray
· JAN Code etc.: 4971660041404

Part Number
943N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 324.00

FILE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 943N in the KING FILE G A5E Gray Standard: A5 Size Landscape Back Width: 46 mm Bind Thickness: 30 mm Appropriate Capacity: 300 Sheets series.