KING FILE G A4E Gray Standard: A4 Size Landscape Back Width: 46 mm Bind Thickness: 30 mm Appropriate Capacity: 300 Sheets

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
- The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.
Product Description
[Features]
Ideal for management of general documents, slips, catalogs, reports, etc.
[Product Specifications]
· Standard: A4 Landscape
· Back width: 46 mm
· Binding Thickness: 30 mm
· Appropriate Capacity: 300 pieces
· External dimensions: length 227 X width 318 mm
· Number of Holes: 2 holes
· Hole Spacing: 80 mm
· Material: Olefin Adhered Cover, Cover Core = Recycled Paper
· Includes 1 Color Index Set
· Quantity: 1 Volume
· Main Body Color: Gray
· JAN Code etc.: 4971660041800