KING FILE G A3S Gray

Caution
- The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.
Product Description
[Features]
Ideal for management of general documents, slips, catalogs, reports, etc.
[Product Specifications]
· Standard: A3 Portrait
· Back width: 65 mm
· Binding Thickness: 40 mm
· Appropriate Capacity: 400 pieces
· External dimensions: length 430 X width 330 mm
· Number of Holes: 2 holes
· Hole Spacing: 80 mm
· Material: Olefin Adhered Cover, Cover Core = Recycled Paper
· Includes 1 Color Index Set
· Quantity: 1 Volume
· Main Body Color: Gray
· JAN Code etc.: 4971660286102