1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carte Folder A4 Single Portrait Type 50 Sheets【50 Pieces Per Package】 (Part Number)

FILE

Carte Folder A4 Single Portrait Type 50 Sheets
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 972.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
As the indexing portion has been attached horizontally, it is easy to take out, even from an upright cabinet.

[Product Specifications]
· Standard: A4 Portrait
· External dimensions: height 310 X width 230 mm
· Sheet Thickness: 0.2 mm
· Index Paper Size: Long Side 108 x Short Side 18 mm
· Conforming Index Paper: HK761, HK7791
· Material: PP
· Quantity: 50 sheets
· Main Body Color: Clear
· JAN Code etc.: 4934297024042

Part Number
KHT50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 972.04

FILE 1 Pack(s)

50 Pieces Per Package

Quote Includes 50 sheets

Loading...

  1. 1

Basic Information

Product Type Other Main Body Color Clear Amount Of Content Includes 50 sheets