Carte Folder Double 50 Sheets

Brand :
SUGATA
Caution
Product Description
[Product Specifications]
· Standard: A4 Portrait
· External dimensions: height 315 X width 230 mm
· Sheet Thickness: 0.2 mm
· Index Paper Size: Long Side 108 x Short Side 18 mm
· Conforming Index Paper: HK761, HK7791
· Material: PP
· Quantity: 50 sheets
· Main Body Color: Clear
· JAN Code etc.: 4934297005898