(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Colored Paper Extra Thick A4 50P Water Blue

Colored Paper Extra Thick A4 50P Water Blue

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ナ-3410

  • Product Type
    Copy Paper (Colored Paper)
  • Amount Of Content
    Includes 50 sheets
Part Number
ナ-3410
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 344.15

OA PAPER 1 Pack(s)

50 Pieces Per Package

Quote Includes 50 sheets

Basic Specifications

Product Description

[Features]
A lineup is available that features thickness and colors for all types of printing.

[Product Specifications]
· Standard: A4
· GSM Weight: 128 g/m2
· Paper thickness: 0.14 mm
· Supported Printer: Heat Transfer, Black-and-White Laser, Color Laser, Inkjet, Black-and-White Copy, Color Copy
· Quantity: 50 sheets
· Main Body Color: Aqua
· JAN Code etc.: 4961411734105

Specifications of ナ-3410

  • Product Type
    Copy Paper (Colored Paper)
  • Amount Of Content
    Includes 50 sheets
Part Number
ナ-3410
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 344.15

OA PAPER 1 Pack(s)

50 Pieces Per Package

Quote Includes 50 sheets

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1