Color Index A4S (100 Set)

Brand :
KINGJIM
Caution
Product Description
[Product Specifications]
· Standard: A4 Portrait
· Number of Holes: 2 holes
· Specifications: 5 Colors, 5 Tabs, 6 Sheets per Set
· External dimensions: length 297 X width 222 mm
· Material: Recycled Paper
· Quantity: 100 Sets
· JAN Code etc.: 4971660002580