1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Color Index A4S 12 Tabs Type

FILE

Color Index A4S 12 Tabs Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 161.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
12-tab index useful for classifying by month of the year.

[Product Specifications]
· Standard: A4 Portrait
· Number of Holes: 2 holes
· Specifications: 6 Colors, 12 Tabs, 13 Sheets per Set
· External dimensions: length 297 X width 222 mm
· Material: Recycled Paper
· Quantity: 1 Set
· JAN Code etc.: 4971660004164

Part Number
907-12Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 161.00

FILE 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 907-12Y in the Color Index A4S 12 Tabs Type series.