Color Index 5 Tabs with Upward Tab

Brand :
KINGJIM
Caution
Product Description
[Product Specifications]
· Standard: A4 Portrait
· Number of Holes: 2 holes
· Specifications: 5 Colors, 5 Tabs, 6 Sheets per Set
· External dimensions: length 302 X width 222 mm
· Material: Recycled Paper
· Quantity: 5 Sets
· JAN Code etc.: 4971660031573