1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Color Index, Standard: B5 Landscape Type, Number of Holes: 2, Specifications: 5 Colors / 5 Tabs / 6-Piece Set【10 Pieces Per Package】

FILE

Color Index, Standard: B5 Landscape Type, Number of Holes: 2, Specifications: 5 Colors / 5 Tabs / 6-Piece Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 286.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Specifications]
· Standard: B5 Portrait
· Number of Holes: 2 holes
· Specifications: 5 Colors, 5 Tabs, 6 Sheets per Set
· External dimensions: length 257 X width 194 mm
· Material: Recycled Paper
· Quantity: 10 Sets
· JAN Code etc.: 4971660320400

Part Number
905
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 286.00

FILE 1 Pack(s)

10 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 905 in the Color Index, Standard: B5 Landscape Type, Number of Holes: 2, Specifications: 5 Colors / 5 Tabs / 6-Piece Set series.