Color Index with Cover

Brand :
KINGJIM
Caution
Product Description
[Product Specifications]
· Standard: A4 Portrait
· Number of Holes: 2 holes
· Specifications: 5 Colors, 5 Tabs, 5 Sheets per Set
· External dimensions: length 298 X width 223 mm
· Material: Recycled Paper
· With Cover
· Quantity: 10 Sets
· JAN Code etc.: 4971660324200