Eco Packer Rectangular No. 2, 100 Included

Brand :
KANKOKOGYO
Caution
Product Description
[Features]
The end of the flap has been cut into a wavy shape that's gentle on hands.
No risk of cutting your hands.
[Product Specifications]
· Standard: 240 x 332 mm / A4 Size
· Size: height 337 X width 255 X gusset 35 mm
· Paper thickness: 126 g/m2
· Material: Craft Paper (40% Recycled Paper)
· Quantity: 100 sheets
· JAN Code etc.: 4971655510786