Alkali Evolta, C, 10 Pieces

Caution
Product Description
[Features]
The world's No. 1 battery that never stops evolving. AA alkaline battery known as the world's No. 1 "longest-lasting" alkaline battery.
Long-life performance of AA types is increased by 30% with continuous use at medium currents. *Certified with Guinness world record on January 15th, 2008. Re-certified on March 31, 2014.
From the average value in the full electric discharge mode according to IEC standards. 250 mA 1-day 1-hour discharge cutoff voltage 0.9 V (temperature: 20°C ±2°C, relative humidity: 50% ±20%).
[Product Specifications]
· Model: C Type (1.5 V)
· Quantity: 10 pcs
· JAN Code etc.: 4984824832558