1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TZe Tape 9 mm Black Letters, White (Part Number)

LABEL ARTICLE

TZe Tape 9 mm Black Letters, White
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 747.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Laminate film tape resistant to water and rubbing.

[Product Specifications]
· 9 mm width
· Quantity: 8 m/roll
· Main Body Color: White, Black Letters
· JAN Code etc.: 4977766701839

 
Part Number
TZE-221
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 747.00

LABEL ARTICLE 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Product Type Cartridge Brand Other Tape color (cartridge) White
Tape width (cartridge) 9 Character color (cartridge) Black

Please check the type/dimensions/specifications of the part TZE-221 in the TZe Tape 9 mm Black Letters, White series.