PP Flat File A4S 10 Pieces Blue

Caution
- The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.
Product Description
[Features]
Tough and resistant to dirt.
Ideal for storing important documents.
Harmful gases will not be generated even when disposed of.
[Product Specifications]
· External dimensions: height 307 X width 230 mm
· Back width: 18 mm
· Binding thickness: 16 mm
· Cover Thickness: 0.5 mm
· Appropriate capacity: 160 pieces
· Number of Holes: 2 Holes
· Hole Spacing: 80 mm
· Material: Recycled PP
· Quantity: 10 Volumes
· Main Body Color: Blue