B5 Loose-Leaf, Plain, 100 Sheets

Brand :
MARUMAN
Caution
Product Description
[Features]
Little ink bleeding and unlikely to show through from the back.
[Product Specifications]
· Line Type: Unlined
· External dimensions: height 257 X width 182 mm
· Number of Holes: 26 Holes
· With Underlay
· Quantity: 100 sheets
· JAN Code etc.: 4979093120611