B5 Loose-Leaf 6 mm Lined, 100 Sheets

Brand :
MARUMAN
Caution
Product Description
[Features]
Little ink bleeding and unlikely to show through from the back.
[Product Specifications]
· Line Type: Medium Narrow Lines (6 mm Lines x 36 Rows)
· External dimensions: height 257 X width 182 mm
· Number of Holes: 26 Holes
· Graduated
· Quantity: 100 sheets
· JAN Code etc.: 4979093120116