(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hyper A Type Cutter

Hyper A Type Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 198B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    145
  • Compatible Replacement Blades
    SSB5B, BB10K, BB50K, SB10K, SB50K
  • JAN Code
    4901165201911
  • Trusco Code
    327-2079
  • Material (Main Body)
    Polypropylene resin (contains glass fiber) + Elastomer resin
  • Material (blade part)
    Alloy tool steel
  • Mass(g)
    31.5
Part Number
198B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 199.87

CUTTER KNIVES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    145
  • Compatible Replacement Blades
    SSB5B, BB10K, BB50K, SB10K, SB50K
  • JAN Code
    4901165201911
  • Trusco Code
    327-2079
  • Material (Main Body)
    Polypropylene resin (contains glass fiber) + Elastomer resin
  • Material (blade part)
    Alloy tool steel
  • Mass(g)
    31.5

Product Description

[Features]
· Small cutter of X design rubber grip that pursued a form which does not slip and easy to apply force.
· Uses a small blade for use with light work and general office work.
· It is an auto-lock type that can fix the blade with a single touch.

Specifications of 198B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    145
  • Compatible Replacement Blades
    SSB5B, BB10K, BB50K, SB10K, SB50K
  • JAN Code
    4901165201911
  • Trusco Code
    327-2079
  • Material (Main Body)
    Polypropylene resin (contains glass fiber) + Elastomer resin
  • Material (blade part)
    Alloy tool steel
  • Mass(g)
    31.5
Part Number
198B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 199.87

CUTTER KNIVES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Small cutter of X design rubber grip that pursued a form which does not slip and easy to apply force.

Specification

●Total Length (mm): 145
●SPQ (piece): 10
●Blade Thickness: 0.38 mm

Materials

●Main Body: Polypropylene Resin (including glass fiber) + Elastomer Resin
●Blade: Alloy Tool Steel