File, Hardness Check

Brand :
TSUBOSAN

Caution

    Product Description

    A simple hardness measuring tool that uses the characteristics of a file.
    [Features]
    · A set of 6 pieces, the hardness is color-coded by the grip.
    · The grip has a non-slip effect and is easy to fit in your hand.
    [Applications]
    · Simple hardness measuring tool.
    · Hardness A measuring tool that can easily test hardness from HRC40 to 65.

    Features

    ●As the bending process is applied on the tip of the tester, it is possible to check the hardness of the flat surface, the curved surface, and the inner diameter surface.

    Usage

    ●Measurement tool that can easily test hardness up to Hardness HRC40-65.

    Specification

    ●Total Length(mm):175
    ●File Part Length(mm):65
    ●File Diameter(mm):4.3
    ●SPQ(set):10
    ●6 Pieces Set

    Materials

    ●Alloy Tool Steel
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    File, Hardness Check | TSUBOSAN | MISUMI Thailand