(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The best file for scraping narrow spaces.
[Features]
· Material used is a special high quality SKS-8 type of steel.
· The thin flat file has a flexible tip that allows brisk work.
[Applications]
· For correction of narrow areas.
Please check the type/dimensions/specifications of the part HIU0801 in the Assorted Thin Flat Files series.
Part Number |
---|
HIU0502 |
HIU0503 |
HIU0803 |
HIU1003 |
HIU1202 |
HIU1203 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Roughness of grain | File Length × Total Length (mm) | Width×Thickness (mm) |
---|---|---|---|---|---|---|---|---|
฿ 583.34 | 5 Piece(s) | 3 Day(s) | - | Second cut | 105×215 | 10.5×1.5 | ||
฿ 701.00 | 5 Piece(s) | 3 Day(s) | - | Fine | 105×215 | 10.5×1.5 | ||
฿ 643.00 | 10 Piece(s) | 3 Day(s) | - | Fine | 100×200 | 9×1.5 | ||
฿ 601.00 | 10 Piece(s) | 3 Day(s) | - | Fine | 80×185 | 7×1.0 | ||
฿ 376.00 | 10 Piece(s) | 20 Day(s) | - | Second cut | 75×170 | 4×1.0 | ||
฿ 547.00 | 10 Piece(s) | 11 Day(s) | - | Fine | 75×170 | 4×1.0 |
How can we improve?
How can we improve?