1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

100 mm (4") Engineer's Files【1-3 Pieces Per Package】

100 mm (4") Engineer's Files
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 217.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

File of general size.
[Features]
· An easy-to-use file with a wooden handle.
· The eyes are medium.
· Second cut
[Applications]
· Easy-to-use size.

Part Number
HA10002
HI10002
MA10002
ST10002
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSingle Product Set Product Shape Width×Thickness
(mm)
Width
(mm)
Set Content Mass
(kg)

฿ 337.00

TBS FILES 1 Piece(s) 3 Day(s) -Semi-Circular11×4--0.04

฿ 217.00

TBS FILES 1 Piece(s) 3 Day(s) -Flat10×4--0.04

฿ 220.00

FILES 1 Piece(s) 15 Day(s) -Round-φ4-0.02

฿ 557.00

TBS FILES 1 Pack(s)

3 Pieces Per Package

15 Day(s) Set---3-piece set-

Loading...

  1. 1

Basic Information

File Length(mm) 100