1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Uni Cut Multipurpose Rasp【5 Pieces Per Package】

Uni Cut Multipurpose Rasp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 554.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A versatile file that can be used to sharpen various things with just one file.
[Features]
· Special high-grade SKS-8 steel grade is used as the raw material.
· The chip breaker groove functions to give single-cut filing a finished sense.
· Various materials from die casting to light alloys and plastics can be used.
[Applications]
· A versatile file that can be used widely.

Part Number
HI00515
HI01015
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipFile Length × Total Length
(mm)
Width×Thickness
(mm)

฿ 927.00

TBS FILES 1 Pack(s)

5 Pieces Per Package

4 Day(s) 110×21511×3.5

฿ 554.00

TBS FILES 1 Pack(s)

5 Pieces Per Package

4 Day(s) 85×1857×2.5

Loading...

  1. 1