1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond File, Flat 200 mm (8") Type

Diamond File, Flat 200 mm (8") Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,545.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A diamond file that is ideal for high hardness such as hardened steel.
[Features]
· Diamonds are electrodeposited onto ironwork or 200 mm flat iron, supporting a wide range of surface smoothing work.
· There are two types of diamond particle: #200 and #600. Can also be produced in other grain sizes
· The largest of the standard diamond files. Other grades larger than this can also be manufactured
[Applications]
· For high hardness materials such as hardened steel.

Part Number
DHI20020
DHI20060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

฿ 5,872.55

TBS FILES 1 Piece(s) 3 Day(s) 200

฿ 4,545.83

TBS FILES 1 Piece(s) 3 Day(s) 600

Loading...

  1. 1

Basic Information

Shape Flat File Length × Total Length(mm) 180×200 Width×Thickness(mm) 21×5
Mass(kg) 0.2