1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plasma Cutting Machine, Espada APC-40

SDH SPOOL GUN

Plasma Cutting Machine, Espada APC-40
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 127,352.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cuttable materials: mild steel / stainless steel / aluminum

 
Part Number
APC-40 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 127,352.00

฿ 81,008.61

SDH SPOOL GUN 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Body Voltage(V) Single-phase 100 / Single-phase 200 Current range(A) 100V(8A~15A)、200V(10A~40A)
Size(mm) 287W×446L×343H Mass(g) 16000

Please check the type/dimensions/specifications of the part APC-40 in the Plasma Cutting Machine, Espada APC-40 series.