(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Electronic Scale TW-N Series With Built-in Calibration Weight.
[Features]
·You can operate the menu intuitively with the cross key
·It comes with a dedicated indicator for instantly showing the adjustment status
·It is equipped with Windows direct connection function
·Up to 5 samples for measuring the number can be stored and recalled easily
·It comes with a comparator function that can display pass / fail judgment results for target values or upper and lower limit values
·It supports weighing in units other than g (gram)
·Aluminum integrated weight sensor that balances both durability and high performance
·Equipped with a high-quality glass windshield
·It uses UniBloc with excellent impact resistance, responsiveness, and stability
·Best-fit for measurement
Main Application | Measuring Instrument | Type | Body | Capacity(g) | 124 |
---|---|---|---|---|---|
Minimum Display(g) | 0.0002 | Weighing Pan Shape | Round Plate | Weighing Pan Dimensions (φ)(mm) | Approximately 80 |
Power Supply | AC Adapter (input: 100 VAC, output: 12 V, 1 A) | Weight(kg) | Approximately 4.1 |
How can we improve?
How can we improve?