1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ENDO Spring Balancer, Worm Type, EWS Type

SPRING BALANCER

ENDO Spring Balancer, Worm Type, EWS Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,789.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A device that balances torque change in the spring through use of a tapered drum and enables easy manual operation for raising and lower suspended objects.
· Reduces fatigue and increases work efficiency.
· Tool position can be stabilized to enable accurate work.
· Prevents tool contamination.
· It does not require electric or air power and it is safe to work with.
[Applications]
· For suspension of tools in assembly production lines.
· When tightening/removing screws for long periods of time.
· For hanging and centering of equipment, jig tools, and processed parts and materials.

 
Part Number
EWS-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,789.67

SPRING BALANCER 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Product Model Tool Balancer Capacity(kg) 5.0~7.0 Stroke(m) 1.3
Rope Diameter(mm) 3 Total Length(mm) Approx. 284-1,584 Mass(g) 2100
Specifications Worm Type

Please check the type/dimensions/specifications of the part EWS-7 in the ENDO Spring Balancer, Worm Type, EWS Type series.