(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Board Anchor G4, Gypsum Board Anchor【1-25 Pieces Per Package】

Board Anchor G4, Gypsum Board Anchor

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 537.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G4-25
G4-60
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Number Contained In A Packet Wholesale Sales Unit Display Format JAN Code

฿ 537.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

25 Pieces Per Package

11 Day(s) 25 pcs/1 bag 10 Bags For 10 series suspension (G4-25 X 10) 4534587840255

฿ 875.74

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) - Quote 60/Case 6 Case Display Case (G4-60X6) 4534587840606

Product Description

[Features]
· The tip splits into 4 pieces inside the wall and fastens firmly.
· Mounting screw goes straight into the center of the anchor.
· Locks evenly in all 360 degrees.
· Work can be completed with a single screwdriver
· Can be used for GL construction methods.
· Screws with threads from 3 mm to 6 mm can be used.

Part Number
G4-25
G4-60
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Number Contained In A Packet Wholesale Sales Unit Display Format JAN Code

฿ 537.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

25 Pieces Per Package

11 Day(s) 25 pcs/1 bag 10 Bags For 10 series suspension (G4-25 X 10) 4534587840255

฿ 875.74

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) - Quote 60/Case 6 Case Display Case (G4-60X6) 4534587840606

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1