(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ratchet stubby set

Ratchet stubby set

You can add up to 6 items to the comparison list.

Loading...

Specifications of DR-04

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No.00 / No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4.5、6.0
  • Single Item / Set Classification
    Set Parts
  • Shaft Through
    None
  • Opposite Side(mm)
    2.5、3、4、5、6
  • Weight(g)
    91 (Main Body), 97 (Bit Set)
  • JAN Code
    4989833012045
Part Number
DR-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,332.00

ENG RATCHET STUBBY DRIVER SET 1 Piece(s) 13 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No.00 / No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4.5、6.0
  • Single Item / Set Classification
    Set Parts
  • Shaft Through
    None
  • Opposite Side(mm)
    2.5、3、4、5、6
  • Weight(g)
    91 (Main Body), 97 (Bit Set)
  • JAN Code
    4989833012045

Product Description

· A ratchet stubby set of frequently used +, -, and hexagon.

Specifications of DR-04

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No.00 / No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4.5、6.0
  • Single Item / Set Classification
    Set Parts
  • Shaft Through
    None
  • Opposite Side(mm)
    2.5、3、4、5、6
  • Weight(g)
    91 (Main Body), 97 (Bit Set)
  • JAN Code
    4989833012045
Part Number
DR-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,332.00

ENG RATCHET STUBBY DRIVER SET 1 Piece(s) 13 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1