- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Interchangeable Precision Screwdriver
Specifications of DK-13
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No.00 / No. 0
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 2.5、3.0、4.0
-
- Shaft Length L (mm)
- 18~90
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Angle
-
- Shaft Through
- None
-
- Grip Type
- Resin
-
- Opposite Side(mm)
- 4
-
- Bits Length(mm)
- 124 (1), 123 (2)
-
- Weight(g)
- 11 (1), 12 (2)
-
- JAN Code
- 4989833016135
-
- Grip Length(mm)
- 110
-
- Cap Size(mm)
- φ14
-
- Precautions
- If a shaft length of 90 mm or longer is used, the collet could be damaged.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 529.00
|
ENG PRECISION DRIVER
|
1 Piece(s)
|
|
13 Day(s)
|
Basic Specifications
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No.00 / No. 0
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 2.5、3.0、4.0
-
- Shaft Length L (mm)
- 18~90
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Angle
-
- Shaft Through
- None
-
- Grip Type
- Resin
-
- Opposite Side(mm)
- 4
-
- Bits Length(mm)
- 124 (1), 123 (2)
-
- Weight(g)
- 11 (1), 12 (2)
-
- JAN Code
- 4989833016135
-
- Grip Length(mm)
- 110
-
- Cap Size(mm)
- φ14
-
- Precautions
- If a shaft length of 90 mm or longer is used, the collet could be damaged.
Product Description
The shaft length is variably adjustable over the range 18-90 mm.
Specifications of DK-13
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No.00 / No. 0
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 2.5、3.0、4.0
-
- Shaft Length L (mm)
- 18~90
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Angle
-
- Shaft Through
- None
-
- Grip Type
- Resin
-
- Opposite Side(mm)
- 4
-
- Bits Length(mm)
- 124 (1), 123 (2)
-
- Weight(g)
- 11 (1), 12 (2)
-
- JAN Code
- 4989833016135
-
- Grip Length(mm)
- 110
-
- Cap Size(mm)
- φ14
-
- Precautions
- If a shaft length of 90 mm or longer is used, the collet could be damaged.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 529.00
|
ENG PRECISION DRIVER
|
1 Piece(s)
|
|
13 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?