1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scribing needle

ENG HAND TOOL

Scribing needle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 256.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
TZ-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 256.17

ENG HAND TOOL 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Double-core type scribing needle Single Product/Set Classification Single Item Overall Length(mm) 220
JAN Code 4989833069056 Mass(g) 30

Please check the type/dimensions/specifications of the part TZ-05 in the Scribing needle series.