1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Cutter  

SFL GRINDING/FINISHING

Diamond Cutter  
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,414.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
It can be used for cutting glass, seashells, tiles, stones, etc.
[Features]
It is used in conjunction with robots and routers.

Part Number
H640
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,414.26

SFL GRINDING/FINISHING 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Outside Diameter(mm) 32 Blade Thickness(mm) 0.6
Maximum Operating Rotation Speed(min-1) 21,000

Please check the type/dimensions/specifications of the part H640 in the Diamond Cutter   series.