1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex-Shaft ø75 Diamond Drill Cutter

SFL GRINDING/FINISHING

Hex-Shaft ø75 Diamond Drill Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,697.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Hex shank (Width across flats 6.35 mm)
·Maximum Rotational Speed for Use: 3,000 (min-1)

Part Number
NO.3002H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,697.25

SFL GRINDING/FINISHING 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Outside Diameter(mm) 75 Blade Thickness(mm) 1
Shaft Diameter(mm) Hexagonal shaft (width across flats 6.35 mm) Maximum Operating Rotation Speed(min-1) 3,000

Please check the type/dimensions/specifications of the part NO.3002H in the Hex-Shaft ø75 Diamond Drill Cutter series.