YAZAWA Rechargeable LED Motion/Brightness Sensor Night Light

Caution
Product Description
[Features]
· If a human or an animal passes the human detection sensor after the surroundings get dark, the sensor detects them and a foot-level light is illuminated. (Equipped with brightness and human detection sensors)
· Automatically turns on if a power outage is detected. Can also be used as an emergency light.
· Automatically turns on when removed from the holder, can be used as a flashlight. (Includes a non-contact type charging holder)
· Rechargeable battery is built in, recommended as an auxiliary light for hallways, entrance halls and stairways, or a standing light for living rooms, bedrooms, etc.
· The power plug rotates 90°.