1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hidanotakumi: Ryusei Shooting Star Blade【10 Pieces Per Package】

NRB GRIND STONES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 979.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Cuts as straight as stars shooting across the sky.
· Boasts an offset shape that can cut right up to the edge and resilience which helps prevent bending.
· For cutting general steel and stainless steel angle corners, bars and bolts with excess length.

 
Part Number
HTR10710-MA60
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 979.45

NRB GRIND STONES 5 Pack(s)

10 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Basic Information

Product Type Offset Type work material general steel / Stainless Steel Abrasive material MA
Particle Size(#) 60 Hardness P Outer Diameter(mm) 107
Blade thickness(mm) 1 Internal Diameter(mm) 15 Maximum operating rotation speed(m/s) 80
Number Contained In A Packet(Sheets) 10

Please check the type/dimensions/specifications of the part HTR10710-MA60 in the Hidanotakumi: Ryusei Shooting Star Blade series.