1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Donut Dresser (for Surface Grinders)

Donut Dresser (for Surface Grinders)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,045.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used with both reciprocating and rotary type grinding machines.
· Since the product integrates an iron grinding head and grindstone, it can be fixed to a table with a magnet chuck.
· Donut dresser (for surface grinding machine) is a disposable type.
· The grindstone cannot be replaced.

Part Number
DDHG0080
DDHW0220
DDHW0400
DDHW0800
DDHW1200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Particle Size Grindstone color

฿ 3,285.00

REAMER 1 Piece(s) 46 Day(s) For truing♯80Green

฿ 3,045.18

OKZ REAMER 1 Piece(s) 10 Day(s) For Dressing♯220White

฿ 4,786.73

OKZ REAMER 1 Piece(s) 10 Day(s) For Dressing♯400White

฿ 5,657.50

OKZ REAMER 1 Piece(s) 10 Day(s) For Dressing♯800White

฿ 6,238.01

OKZ REAMER 1 Piece(s) 10 Day(s) For Dressing♯1200White

Loading...

  1. 1

Basic Information

Product Type Grinding stone dresser Grindstone section dimensions(mm) 100D×21T