Library, Steel Double-Sliding Door Filing Cabinet Depth 400 mm (A4 Type)

Brand :
TRUSCO
Caution
- When placing the upper and lower placement dual use type on the bottom, use a separately sold base (FB40-G06).
Product Description
[Specifications]
·A4 size documents and materials can be stored efficiently.
· Material: steel (melamine baked coating)