1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ohm Electric 12-digit Business Calculator (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ohm Electric 12-digit Business Calculator
  • Ohm Electric 12-digit Business Calculator
  • Ohm Electric 12-digit Business Calculator
  • Ohm Electric 12-digit Business Calculator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 365.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Double power supply that uses both solar power and a button battery.
· The consumption tax rate setting can be changed. Still good even if the consumption tax rate is changed.
· A 12-digit display which can also be used for business.
· Memory: 3-key system memory
· Display details: Memory (M), minus sign (-), error (E), tax symbols (rate, amount, excluded, included), calculation symbols (+, -, ×, ÷)
· Error Check Method: Rough Estimation Response, and Calculation Stop after "E" Display
· Battery life: Approximately 2 years
· Automatic Power Off: About 10 Minutes
· Operating Temperature: 0°C to 40°C
· This product has a built-in solar battery and button battery. Normal use of solar cells includes the use of incandescent bulb lighting in addition to natural light.

Part Number
KCL-002-077983
KCL-003-077984
KCL-004-077985
KCL-006-077987
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Type Vertical
(mm)
Horizontal
(mm)
Thickness
(mm)
JAN Code Specifications Accessory Inner capacity

฿ 365.19

CALCULATORS 1 Piece(s) Quote Solar battery (built-in) + Button-type battery (LR1130) X 170118.87.54971275779839Basic Arithmetic Calculations, Arithmetic Constants Calculation, Percentage Calculation, Premiums / Discounts Calculation, Exponential (Powers) Calculation, Memory Calculation, Applied Calculation, Tax Inclusion / Exclusion Calculation, etc.Cover, Instruction Manual (Warranty Included)1 pc.

฿ 404.93

CALCULATORS 1 Piece(s) Quote Solar battery (built-in) + Button-type battery (LR44) X 1103135264971275779846Basic Arithmetic Calculations, Arithmetic Constants Calculation, Percentage Calculation, Premiums / Discounts Calculation, Exponential (Powers) Calculation, Reciprocals Calculation, Square Root Extraction Calculation, Memory Calculation, Applied Calculation, Tax Inclusion / Exclusion Calculation, etc.Instruction Manual (with Warranty Card)1 pc.

฿ 450.32

CALCULATORS 1 Piece(s) Quote Solar battery (built-in) + Button-type battery (LR1130) X 1107175.623.84971275779853Basic Arithmetic Calculations, Arithmetic Constants Calculation, Percentage Calculation, Premiums / Discounts Calculation, Exponential (Powers) Calculation, Reciprocals Calculation, Square Root Extraction Calculation, Memory Calculation, Applied Calculation, Tax Inclusion / Exclusion Calculation, etc.Instruction Manual (with Warranty Card)1 pc.

฿ 463.03

CALCULATORS 1 Piece(s) Quote Solar battery (built-in) + Button-type battery (LR1130) X 1135.5190304971275779877Basic Arithmetic Calculations, Arithmetic Constants Calculation, Premiums / Discounts Calculation, Exponential (Powers) Calculation, Memory Calculation, Applied Calculation, Tax Inclusion / Exclusion Calculation, etc.Instruction Manual (with Warranty Card)1 pc.

Loading...

  1. 1

Basic Information

Number of Digits 12 digits Inner capacity 1 pc.