1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ohm Electric Large Screen Digital Timer (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ohm Electric Large Screen Digital Timer
  • Ohm Electric Large Screen Digital Timer
  • Ohm Electric Large Screen Digital Timer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 330.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Large liquid crystal screen.
· 100-minute timer.
· Count up (stop watch) function.
· Repeat function.
· Loud alarm.
· Auto Power Off function (5 minutes).
· With back surface magnet, stand, suction cup, and wall hook.
· Display method: 4-digit liquid crystal display
· Alarm Time (approx.): 30 seconds
· Power supply: 1.5 VDC (AAA battery x 1)
· Battery life: Approximately 1 year (when alarm is used once a day)
· Operating Temperature Range: 0–40°C
· Accuracy (Approx.) ±0.5 sec./ 100 min
· Material: Acrylic, ABS Resin

Part Number
COK-T130-G-079300
COK-T130-P-079112
COK-T130-W-079063
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN Code Amount Of Content

฿ 330.43

DESK GOODS 1 Piece(s) 31 Day(s) Green49712757930021 pc.

฿ 330.43

DESK GOODS 1 Piece(s) 31 Day(s) Pink49712757911211 pc.

฿ 645.00

DESK GOODS 1 Piece(s) 31 Day(s) White49712757906361 pc.

Loading...

  1. 1

Basic Information

Product Type Timer Maximum Timekeeping 99 minutes 59 seconds Minimum Timekeeping(Second) 1
Calibration Not Applicable Drip-proof and Waterproof function NA Dimension (width)(mm) 74
Dimension (vertical)(mm) 74 Waterproof NA Mass(g) 58
Amount Of Content 1 pc.