(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
S2-PH2X50 |
S2-PH3X50 |
S2-SL7X50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Type | Tip Size Plus (+) | Tip Size / Minus (-) Blade Width (mm) |
---|---|---|---|---|---|---|---|---|
฿ 681.51 |
NAC SOCKETS | 1 Piece(s) | 31 Day(s) | Plus (+) | No. 2 | - | ||
฿ 681.82 |
NAC SOCKETS | 1 Piece(s) | 31 Day(s) | Plus (+) | No. 3 | - | ||
฿ 681.82 |
NAC SOCKETS | 1 Piece(s) | 31 Day(s) | Minus (-) | - | 7 |
[Features]
· Screw tightening integrated type with square anvil.
· Uses a special steel with high durability at a reasonable cost.
Part Number |
---|
S2-PH2X50 |
S2-PH3X50 |
S2-SL7X50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Type | Tip Size Plus (+) | Tip Size / Minus (-) Blade Width (mm) |
---|---|---|---|---|---|---|---|---|
฿ 681.51 |
NAC SOCKETS | 1 Piece(s) | 31 Day(s) | Plus (+) | No. 2 | - | ||
฿ 681.82 |
NAC SOCKETS | 1 Piece(s) | 31 Day(s) | Plus (+) | No. 3 | - | ||
฿ 681.82 |
NAC SOCKETS | 1 Piece(s) | 31 Day(s) | Minus (-) | - | 7 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?