(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

9.52 mm/12.7 mm Square Drive Sockets Universal Socket & Joint, 12.7 Sq. Universal Socket (Extension Type), Universal Extension Sockets (Single Hex)

9.52 mm/12.7 mm Square Drive Sockets Universal Socket & Joint, 12.7 Sq. Universal Socket (Extension Type), Universal Extension Sockets (Single Hex)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,065.63 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
412EU10
412EU15
412EU20
414EU10
414EU15
414EU20
417EU10
417EU15
417EU20
419EU15
419EU20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)

฿ 2,065.63

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 100

฿ 2,543.59

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 150

฿ 2,995.92

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 200

฿ 2,068.67

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 100

฿ 2,546.63

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 150

฿ 3,567.00

NAC IMPACT SOCKETS 1 Piece(s) 14 Day(s) 14 200

฿ 2,156.13

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 17 100

฿ 2,620.51

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 17 150

฿ 3,669.00

NAC IMPACT SOCKETS 1 Piece(s) 14 Day(s) 17 200

฿ 2,627.79

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 19 150

฿ 3,095.05

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 19 200

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2

Product Description

[Features]
· Type with a shaft for tightening work such as angling in a location where work cannot be performed directly.
· Uses a special steel with high durability at a reasonable cost.

Part Number
412EU10
412EU15
412EU20
414EU10
414EU15
414EU20
417EU10
417EU15
417EU20
419EU15
419EU20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)

฿ 2,065.63

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 100

฿ 2,543.59

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 150

฿ 2,995.92

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 200

฿ 2,068.67

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 100

฿ 2,546.63

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 150

฿ 3,567.00

NAC IMPACT SOCKETS 1 Piece(s) 14 Day(s) 14 200

฿ 2,156.13

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 17 100

฿ 2,620.51

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 17 150

฿ 3,669.00

NAC IMPACT SOCKETS 1 Piece(s) 14 Day(s) 17 200

฿ 2,627.79

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 19 150

฿ 3,095.05

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 19 200

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1