(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

12.7 mm Square Drive Sockets Deep Type Deep Sockets(Single Hex)

12.7 mm Square Drive Sockets Deep Type Deep Sockets(Single Hex)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 547.78 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
41050
41075
41150
41250
41275
412100
41350
41375
413100
41450
41475
414100
41750
41775
417100
41950
41975
419100
42150
42175
421100
42250
42275
42450
42475
42675
42775
43075
43275
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Shape

฿ 547.78

NAC SOCKETS 1 Piece(s) 31 Day(s) 10 50 A

฿ 655.98

NAC SOCKETS 1 Piece(s) 31 Day(s) 10 75 A

฿ 548.56

NAC SOCKETS 1 Piece(s) 31 Day(s) 11 50 A

฿ 548.56

NAC SOCKETS 1 Piece(s) 31 Day(s) 12 50 A

฿ 656.74

NAC SOCKETS 1 Piece(s) 31 Day(s) 12 75 A

฿ 1,386.47

NAC SOCKETS 1 Piece(s) 31 Day(s) 12 100 A

฿ 549.33

NAC SOCKETS 1 Piece(s) 31 Day(s) 13 50 A

฿ 669.56

NAC SOCKETS 1 Piece(s) 31 Day(s) 13 75 A

฿ 1,387.22

NAC SOCKETS 1 Piece(s) 31 Day(s) 13 100 A

฿ 550.11

NAC SOCKETS 1 Piece(s) 31 Day(s) 14 50 A

฿ 842.00

NAC SOCKETS 1 Piece(s) 12 Day(s) 14 75 A

฿ 1,387.98

NAC SOCKETS 1 Piece(s) 31 Day(s) 14 100 A

฿ 565.30

NAC SOCKETS 1 Piece(s) 31 Day(s) 17 50 B

฿ 697.47

NAC SOCKETS 1 Piece(s) 31 Day(s) 17 75 B

฿ 1,480.71

NAC SOCKETS 1 Piece(s) 31 Day(s) 17 100 B

฿ 628.87

NAC SOCKETS 1 Piece(s) 31 Day(s) 19 50 C

฿ 905.00

NAC SOCKETS 1 Piece(s) 15 Day(s) 19 75 C

฿ 1,485.26

NAC SOCKETS 1 Piece(s) 31 Day(s) 19 100 C

฿ 713.29

NAC SOCKETS 1 Piece(s) 31 Day(s) 21 50 C

฿ 743.48

NAC SOCKETS 1 Piece(s) 31 Day(s) 21 75 C

฿ 1,637.54

NAC SOCKETS 1 Piece(s) 31 Day(s) 21 100 C

฿ 726.11

NAC SOCKETS 1 Piece(s) 31 Day(s) 22 50 C

฿ 905.00

NAC SOCKETS 1 Piece(s) 15 Day(s) 22 75 C

฿ 760.81

NAC SOCKETS 1 Piece(s) 31 Day(s) 24 50 C

฿ 772.91

NAC SOCKETS 1 Piece(s) 31 Day(s) 24 75 C

฿ 855.10

NAC SOCKETS 1 Piece(s) 31 Day(s) 26 75 C

฿ 888.28

NAC SOCKETS 1 Piece(s) 31 Day(s) 27 75 C

฿ 1,197.39

NAC SOCKETS 1 Piece(s) 31 Day(s) 30 75 C

฿ 1,333.10

NAC SOCKETS 1 Piece(s) 31 Day(s) 32 75 C

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2

Product Description

[Features]
· Long type for tightening bolts and nuts with impact wrench.
· Uses a special steel with high durability at a reasonable cost.

Part Number
41050
41075
41150
41250
41275
412100
41350
41375
413100
41450
41475
414100
41750
41775
417100
41950
41975
419100
42150
42175
421100
42250
42275
42450
42475
42675
42775
43075
43275
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Shape

฿ 547.78

NAC SOCKETS 1 Piece(s) 31 Day(s) 10 50 A

฿ 655.98

NAC SOCKETS 1 Piece(s) 31 Day(s) 10 75 A

฿ 548.56

NAC SOCKETS 1 Piece(s) 31 Day(s) 11 50 A

฿ 548.56

NAC SOCKETS 1 Piece(s) 31 Day(s) 12 50 A

฿ 656.74

NAC SOCKETS 1 Piece(s) 31 Day(s) 12 75 A

฿ 1,386.47

NAC SOCKETS 1 Piece(s) 31 Day(s) 12 100 A

฿ 549.33

NAC SOCKETS 1 Piece(s) 31 Day(s) 13 50 A

฿ 669.56

NAC SOCKETS 1 Piece(s) 31 Day(s) 13 75 A

฿ 1,387.22

NAC SOCKETS 1 Piece(s) 31 Day(s) 13 100 A

฿ 550.11

NAC SOCKETS 1 Piece(s) 31 Day(s) 14 50 A

฿ 842.00

NAC SOCKETS 1 Piece(s) 12 Day(s) 14 75 A

฿ 1,387.98

NAC SOCKETS 1 Piece(s) 31 Day(s) 14 100 A

฿ 565.30

NAC SOCKETS 1 Piece(s) 31 Day(s) 17 50 B

฿ 697.47

NAC SOCKETS 1 Piece(s) 31 Day(s) 17 75 B

฿ 1,480.71

NAC SOCKETS 1 Piece(s) 31 Day(s) 17 100 B

฿ 628.87

NAC SOCKETS 1 Piece(s) 31 Day(s) 19 50 C

฿ 905.00

NAC SOCKETS 1 Piece(s) 15 Day(s) 19 75 C

฿ 1,485.26

NAC SOCKETS 1 Piece(s) 31 Day(s) 19 100 C

฿ 713.29

NAC SOCKETS 1 Piece(s) 31 Day(s) 21 50 C

฿ 743.48

NAC SOCKETS 1 Piece(s) 31 Day(s) 21 75 C

฿ 1,637.54

NAC SOCKETS 1 Piece(s) 31 Day(s) 21 100 C

฿ 726.11

NAC SOCKETS 1 Piece(s) 31 Day(s) 22 50 C

฿ 905.00

NAC SOCKETS 1 Piece(s) 15 Day(s) 22 75 C

฿ 760.81

NAC SOCKETS 1 Piece(s) 31 Day(s) 24 50 C

฿ 772.91

NAC SOCKETS 1 Piece(s) 31 Day(s) 24 75 C

฿ 855.10

NAC SOCKETS 1 Piece(s) 31 Day(s) 26 75 C

฿ 888.28

NAC SOCKETS 1 Piece(s) 31 Day(s) 27 75 C

฿ 1,197.39

NAC SOCKETS 1 Piece(s) 31 Day(s) 30 75 C

฿ 1,333.10

NAC SOCKETS 1 Piece(s) 31 Day(s) 32 75 C

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1