(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

9.52 mm Square Drive Sockets Magnet with Docket, MT Deep Type Deep Sockets(Single Hex)

9.52 mm Square Drive Sockets Magnet with Docket, MT Deep Type Deep Sockets(Single Hex)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,044.14 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
308MT50
308MT70
310MT50
310MT70
312MT50
312MT70
314MT50
314MT70
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Shape

฿ 1,044.14

NAC SOCKETS 1 Piece(s) 31 Day(s) 8 50 A

฿ 1,282.36

NAC SOCKETS 1 Piece(s) 31 Day(s) 8 70 A

฿ 1,047.17

NAC SOCKETS 1 Piece(s) 31 Day(s) 10 50 A

฿ 1,284.63

NAC SOCKETS 1 Piece(s) 31 Day(s) 10 70 A

฿ 1,083.35

NAC ATTACHMENT FOR IMPACT 1 Piece(s) 31 Day(s) 12 50 B

฿ 1,335.91

NAC IMPACT HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 12 70 B

฿ 1,131.60

NAC ATTACHMENT FOR IMPACT 1 Piece(s) 31 Day(s) 14 50 C

฿ 1,378.13

NAC IMPACT HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 14 70 C

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8

Product Description

[Features]
· Nuts and bolts can be used.
· Bolt clearance is secured by the tube-shaped magnet.

Part Number
308MT50
308MT70
310MT50
310MT70
312MT50
312MT70
314MT50
314MT70
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Shape

฿ 1,044.14

NAC SOCKETS 1 Piece(s) 31 Day(s) 8 50 A

฿ 1,282.36

NAC SOCKETS 1 Piece(s) 31 Day(s) 8 70 A

฿ 1,047.17

NAC SOCKETS 1 Piece(s) 31 Day(s) 10 50 A

฿ 1,284.63

NAC SOCKETS 1 Piece(s) 31 Day(s) 10 70 A

฿ 1,083.35

NAC ATTACHMENT FOR IMPACT 1 Piece(s) 31 Day(s) 12 50 B

฿ 1,335.91

NAC IMPACT HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 12 70 B

฿ 1,131.60

NAC ATTACHMENT FOR IMPACT 1 Piece(s) 31 Day(s) 14 50 C

฿ 1,378.13

NAC IMPACT HEXAGON SOCKETS 1 Piece(s) 31 Day(s) 14 70 C

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1