(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

9.52 mm Square Drive Sockets Extension Type Extension Sockets(Single Hex)

9.52 mm Square Drive Sockets Extension Type Extension Sockets(Single Hex)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,084.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
310EX10
310EX15
310EX20
312EX10
312EX15
312EX20
313EX10
313EX15
313EX20
314EX10
314EX15
314EX20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)

฿ 1,084.87

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 10 100

฿ 1,752.78

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 10 150

฿ 2,421.44

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 10 200

฿ 1,085.63

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 100

฿ 1,754.29

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 150

฿ 2,424.46

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 200

฿ 1,087.14

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 13 100

฿ 1,755.80

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 13 150

฿ 2,425.99

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 13 200

฿ 1,088.66

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 100

฿ 1,758.09

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 150

฿ 2,429.01

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 200

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8

Product Description

[Features]
· Shaft type to be used with impact wrench for tightening bolts and nuts
· Uses a special steel with high durability at a reasonable cost.

Part Number
310EX10
310EX15
310EX20
312EX10
312EX15
312EX20
313EX10
313EX15
313EX20
314EX10
314EX15
314EX20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)

฿ 1,084.87

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 10 100

฿ 1,752.78

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 10 150

฿ 2,421.44

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 10 200

฿ 1,085.63

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 100

฿ 1,754.29

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 150

฿ 2,424.46

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 12 200

฿ 1,087.14

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 13 100

฿ 1,755.80

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 13 150

฿ 2,425.99

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 13 200

฿ 1,088.66

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 100

฿ 1,758.09

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 150

฿ 2,429.01

NAC IMPACT SOCKETS 1 Piece(s) 31 Day(s) 14 200

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1