(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cordless Cleaner DSAL

Cordless Cleaner DSAL

You can add up to 6 items to the comparison list.

Loading...

Specifications of R18DSAL-NN

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Type
    Hand-held Type
  • Battery Voltage(V)
    18
  • Suction Power(W)
    40
  • Dust Collection Capacity(L)
    0.6
  • Weight(kg)
    1.4
  • Charge Time
    Approx. 32 min.
  • Continuous Use Time (Guide)
    5.0 Ah, approx. 40 min.
Part Number
R18DSAL-NN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,076.83

VACUUM CLEANERS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Type
    Hand-held Type
  • Battery Voltage(V)
    18
  • Suction Power(W)
    40
  • Dust Collection Capacity(L)
    0.6
  • Weight(kg)
    1.4
  • Charge Time
    Approx. 32 min.
  • Continuous Use Time (Guide)
    5.0 Ah, approx. 40 min.

Product Description

[Features]
· Equipped with dust removal mechanism.
· Large 5.0 Ah capacity.
· Lithium ion battery.
· Dust case dust collection method.
· Trigger-type switch.
· With LED light.

Specifications of R18DSAL-NN

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Type
    Hand-held Type
  • Battery Voltage(V)
    18
  • Suction Power(W)
    40
  • Dust Collection Capacity(L)
    0.6
  • Weight(kg)
    1.4
  • Charge Time
    Approx. 32 min.
  • Continuous Use Time (Guide)
    5.0 Ah, approx. 40 min.
Part Number
R18DSAL-NN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,076.83

VACUUM CLEANERS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1