- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Screwdriver, Electric Test Driver (-) 100-380V FKD-01
Specifications of FKD-01
-
- Tip standards
- Flathead (-)
-
- Single Product/Set Classification
- Single Item
-
- Overall Length(mm)
- 145
-
- Package Size
- 160×45×30mm
-
- Quantity
- 6
-
- JAN Code
- 4952520403129
-
- Mass
- 20g/w
-
- Specifications
- For Low Voltage Testing AC 100–380 V
-
- Number Contained In A Packet
- 12
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Number Contained In A Packet |
|
฿ 362.00
|
FUJ ELECTROSCOPIC DRIVER
|
1 Piece(s)
|
|
Same day
|
12 |
Basic Specifications
-
- Tip standards
- Flathead (-)
-
- Single Product/Set Classification
- Single Item
-
- Overall Length(mm)
- 145
-
- Package Size
- 160×45×30mm
-
- Quantity
- 6
-
- JAN Code
- 4952520403129
-
- Mass
- 20g/w
-
- Specifications
- For Low Voltage Testing AC 100–380 V
-
- Number Contained In A Packet
- 12
Product Description
"A 6-piece set of precision screwdrivers.
[Features]]
· The handle is made of brass material with superior rust-proof properties. ]
· By using the ""rotating head,"" screwdrivers can be quickly and easily rotated for detailed work. ]
[Applications]]
· For assembling and repairing glasses, watches, cameras, etc."
Specifications of FKD-01
-
- Tip standards
- Flathead (-)
-
- Single Product/Set Classification
- Single Item
-
- Overall Length(mm)
- 145
-
- Package Size
- 160×45×30mm
-
- Quantity
- 6
-
- JAN Code
- 4952520403129
-
- Mass
- 20g/w
-
- Specifications
- For Low Voltage Testing AC 100–380 V
-
- Number Contained In A Packet
- 12
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Number Contained In A Packet |
|
฿ 362.00
|
FUJ ELECTROSCOPIC DRIVER
|
1 Piece(s)
|
|
Same day
|
12 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?