(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The grip strength is 3 times that of the collet chuck.
· Thin with little interference.
· A well balanced type. Ideal for high speed machining.
· Excellent runout accuracy 3D tips of 3 μm or less.
· Length can be adjusted freely.
Part Number |
---|
ST25-S10-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 9,520.36 | MYO SHRINK FIT HOLDER | 1 Piece(s) | 9 Day(s) |
Loading...
Product Category | Attachments/Accessories | Chuck Type | Shrink fit | φd(mm) | 10 |
---|---|---|---|---|---|
L1(mm) | 70 | H(mm) | 30 | d(mm) | 70 |
φd(mm) | 25 | φD1(mm) | 16 | L2(mm) | 130 |
Please check the type/dimensions/specifications of the part ST25-S10-200 in the ST-S Straight Shank Shrink-Fit Holder series.
How can we improve?
How can we improve?