1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tipped Saw Dorado R

YNS POLISHING TOOL

Tipped Saw Dorado R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,542.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A thin blade type with emphasis on sharpness.
· The thin blade ensures very little cutting resistance, giving it a light and clean edge.
· Adopts a cermet tip boasting excellent wear resistance and a long service life thanks to reduced vibration.
· Number of teeth is 40P, finishing with a beautiful cut cross-section.

 
Part Number
FHR-180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,542.54

YNS POLISHING TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Chip Cermet Outer Diameter(mm) 180 Blade thickness(mm) 1.4
Number of flutes(P) 40 Hole Diameter(mm) 20 Base Thickness(mm) 1.1
Maximum Engine Speed(min-1) 5500

Please check the type/dimensions/specifications of the part FHR-180 in the Tipped Saw Dorado R series.