1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resinoid Diamond Super Thin Cutting/Grinding Disc

Resinoid Diamond Super Thin Cutting/Grinding Disc
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,152.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For cutting ceramic, glass, quartz, etc.
· Use for carbide and induction hardened steel.

 
Part Number
RCD-D3
RCD-D5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
MAXmin⁻¹
(Number Of Rotations)

฿ 12,152.00

YNS POLISHING TOOL 1 Piece(s) 31 Day(s) 1800.65300

฿ 13,690.29

YNS POLISHING TOOL 1 Piece(s) 31 Day(s) 2300.84100

Loading...

  1. 1

Basic Information

Product Type Flat work material Non-metal Particle Size(#) 140
Internal Diameter(mm) 25.4